
Eaton Bussmann series CCP/CCD phase barrier, Used with 225A CCP2, Accessory
Product Name |
Eaton Bussmann series CCP/CCD phase barrier
|
Catalog Number |
CCP2-PB2
|
UPC |
051712705028
|
Product Length/Depth |
2.9 in
|
Product Height |
3.7 in
|
Product Width |
0.3 in
|
Product Weight |
0.1 lb
|
Compliances |
RoHS Compliant
Not Applicable |
Certifications |
Contact Manufacturer
|
Special features |
Used with 225A CCP2
|
Type |
Accessory
|