
Eaton Bussmann series CCP/CCD side mechanism, Side Mounted Rotary Mechanism, Accessory
Product Name |
Eaton Bussmann series CCP/CCD side mechanism
|
Catalog Number |
CCP2-SM
|
UPC |
051712705172
|
Product Length/Depth |
6.3 in
|
Product Height |
7 in
|
Product Width |
5.2 in
|
Product Weight |
0.21 lb
|
Certifications |
Contact Manufacturer
|
Special features |
Side Mounted Rotary Mechanism
|
Type |
Accessory
|
Application |
110 A+ Models
|