Photo is representative
Download
Eaton Bussmann series CCPB UL98 fusible disconnect, 100A, UL98 fusible disconnect, Single-pole, 60 Hz, CUBEFuse, 200 - CCP2B-1-90CF
Product Name |
Eaton Bussmann series CCPB UL98 fusible disconnect
|
Catalog Number |
CCP2B-1-90CF
|
UPC |
051712709545
|
Product Length/Depth |
3.4 in
|
Product Height |
5.3 in
|
Product Width |
3 in
|
Product Weight |
0.52 lb
|
Certifications |
Contact Manufacturer
|
Type |
UL98 fusible disconnect
|
Amperage Rating |
100A
|
Fuse type |
CUBEFuse
|
Number of poles |
Single-pole
|
Frequency rating |
60 Hz
|
Application |
Fused disconnect switch
|
Short-circuit rating |
200 kAIC
|