
Eaton Bussmann series low voltage British standard fuse, Fuse-link, LV, 100 A, AC 415 V, BS88/B1, 26 x 126 mm, gM, BS, 100M160
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
CD100M160
|
EAN |
5027590496148
|
UPC |
051712838788
|
Product Length/Depth |
126 mm
|
Product Height |
26 mm
|
Product Width |
26 mm
|
Product Weight |
107.7 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
160 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Fuse type |
CD
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88/B1
|