Eaton bussmann series Microswitch, low voltage, 14 x 51 mm, 3P, IEC
| Product Name |
Eaton Bussmann series low voltage NH IP protection kit
|
| Catalog Number |
CH14-TPS
|
| UPC |
051712685078
|
| Product Length/Depth |
10 mm
|
| Product Height |
24 mm
|
| Product Width |
79 mm
|
| Product Weight |
113 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
IEC 60269-1
|
| Amperage Rating |
5 A
|
| Voltage rating |
250
|