Download document () of 20

CHCC2DIU

Eaton Bussmann series CHCC modular fuse holder, 48 Vdc, 30 A, Two-pole, With indicator

General specifications

Product Name
Eaton Bussmann series CHCC modular fuse holder
Catalog Number
CHCC2DIU
UPC
051712362689
Product Length/Depth
1.38 in
Product Height
2.91 in
Product Width
3.28 in
Product Weight
0.22 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Used with
For use with KTK-R, LP-CC and FNQ-R Class CC fuse
Amperage Rating
30 A
Number of poles
Two-pole
Operating temperature - max
90 °C
Operating temperature - min
-20 °C
Class
Class CC
Voltage rating
48 Vdc
Type
Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.