Download document () of 20

DMSW1332MTAA

Eaton Tripp Lite series slat wall system, Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

General specifications

Product Name
Eaton Tripp Lite series slat wall system
Catalog Number
DMSW1332MTAA
UPC
037332286482
Product Length/Depth
3.8 in
Product Height
12.4 in
Product Width
3.9 in
Product Weight
2.9 lb
Compliances
RoHS
TAA Compliant

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Swivel
Full motion / rotate
Tilt
Swivel; Tilt
Color
Silver
VESA Pattern
75x75
100x100
Maximum Weight Capacity
22 lb
Min/Max Arm Extension
12.6
Degrees of Motion
360 degree rotate, 180 tilt
Material
Aluminum
Product Features
Assembly Required
Tools Necessary
Height Adjustable
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
TV mount for slat walls adjusts viewing angle easily with just a single touch
Stylish aluminum construction blends into any decor and supports up to 22 lb.
-15° to +15° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
Requires installation of Slat Rail with Posts (DMSWKITTAA, sold separately)
Mounting Location
Desktop

Export product specification