Photo is representative
Download
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly, Red, Feraloy iron alloy, LED, factory sealed, One pilot light
Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
Catalog Number |
DSD948 J1 LED
|
UPC |
782274032740
|
Product Length/Depth |
5.1 in
|
Product Height |
3.5 in
|
Product Width |
3.5 in
|
Product Weight |
3.25 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class II, Division 1
Class I, Division 1 Class II, Division 2 Class I, Division 2 Class III |
NEMA Rating |
9
7 3 |
Color |
Red
|
Material |
Feraloy iron alloy
|
Type |
One pilot light
|
Special features |
LED, factory sealed
|