Download document () of 20

E0400-155

Eaton Crouse-Hinds series Posi-Lok E0400 plug, Up to 400A continuous, #2-2/0 AWG, Blue, Double set screw, Male, Thermoplastic elastomer (TPE), 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Posi-Lok E0400 plug
Catalog Number
E0400-155
UPC
662275888754
Product Length/Depth
6.39 in
Product Height
6.97 in
Product Width
19 in
Product Weight
2.82 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-2/0 AWG
Connection type
Double set screw
Gender
Male
Material
Thermoplastic elastomer (TPE)
Color
Blue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.