Download document () of 20

ECLK115

Eaton Crouse-Hinds series ECLK coupling, 15" flexible length, Male connection one end, female connection one end, Forged brass, 1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECLK coupling
Catalog Number
ECLK115
UPC
782274259703
Product Length/Depth
18.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
2.35 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Forged brass
Flexible length
15"
Gender
Male connection one end, female connection one end
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.