Eaton Bussmann series low voltage British standard fuse, Fuse-link, LV, 315 A, AC 415 V, BS88/B3, BS88/B4, 38 x 136 mm, gM, BS, 315M400
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
ED315M400
|
| EAN |
5027590018982
|
| UPC |
051712839723
|
| Product Length/Depth |
136 mm
|
| Product Height |
39 mm
|
| Product Width |
38 mm
|
| Product Weight |
294 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
315 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Fuse type |
ED
|
| Fitted with: |
Centre bolted tags
|
| Construction |
BS88/B3
BS88/B4 |