Download document () of 20

EMAGFFC3C3C3C3L

3-Phase Managed HDX Rack PDU G4, 240/415V, 36 Outlets (24 C13 + 12 C39), 60A, 35kW, 560P6W Input, 6 ft. Cord, 0U Vertical, TAA

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAGFFC3C3C3C3L
UPC
037332296283
Product Length/Depth
2.48 in
Product Height
69.45 in
Product Width
4.09 in
Product Weight
28.02 lb
Compliances
CE Marked
FCC Class A
TAA Compliant
Certifications
UL Listed
cUL Listed

Product specifications

Form factor
0U (Vertical)
Package contents
EMAGFFC3C3C3C3L 3-Phase Managed HDX Rack PDU G4
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Material
Aluminum
Input connection
Other
Cord length
6 ft
Electric current - max
60
Phase
3-Phase
Frequency rating
50/60 Hz
Outlets
36
Number of Outputs C13
24
Number of outputs (other)
12
Circuit breaker
12
Housing Color
Black
Output Receptacles
C13
C39
LED indicators
Green = outlet is on Red = PDU has power but outlet is off
Network ports
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Overload protection
(12) 2-pole 20A circuit breakers
Recommended electrical service
Three-phase 415V service
Receptacles
  • C13
  • C39
Mounting Details
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
Input Cord Length
6 ft
Input Nominal Voltage
220/380 VAC 3-PH Wye
230/400 VAC 3-PH Wye
240/415 VAC 3-PH Wye
Product Features
560P6W
Cord type
560P6W
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 140°F (0° to 60°C)
Relative humidity
5% to 95% non-condensing
Output Circuit Breaker
(12) low-profile circuit breakers. 20A (US). One circuit breaker per outlet bank.
Form Factors Supported
Vertical
Output Capacity (kVA)
34.56 kVA
Output Capacity (Watts)
3456 W
Output Capacity Details
35kW (240/415V) total capacity; 48A max per output phase
Output Capacity (kW)
34.56 kW
Storage temperature
-13° to 149°F (-25° to 65°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
1000 Mbps
Product Highlights
High-power PDU capable of supporting multiple GPU/LPU servers in a single rack
Recommended for GPU-intensive applications like HPC and generative AI
Hot-swappable Gigabit Network Module offers industry-leading cybersecurity
Outlet-level control and remote management help reduce costs and increase efficiency
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Network Speed Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Cards Details
Eaton Gigabit Network Module G4
PDU Type
Managed
PDU Input Voltage
240
High Availability PDU Features
Advanced cybersecurity
Remote management of individual outlets
PDU Form Factor
Vertical (0U)
Current Measurement Accuracy
+/-1%
Power Measurement Accuracy
+/-1%
Voltage Measurement Accuracy
+/-1%

Export product specification