Download document () of 20

EMP009 J3 LED

Eaton Crouse-Hinds series EMP pilot light, Standard, Green, LED lamp, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EMP pilot light
Catalog Number
EMP009 J3 LED
UPC
782274720449
Product Length/Depth
3.88 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.55 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Assembly style
Standard
Color
Green
Voltage rating
120 Vac
Special features
LED lamp

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.