Download document () of 20

ENP5201

Eaton Crouse-Hinds series Ark-Gard ENP plug, 20A, 50-400 Hz, Copper-free aluminum, 5-20P, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENP plug
Catalog Number
ENP5201
UPC
782274310862
Product Length/Depth
3.91 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.25 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
20A
Voltage rating
125 Vac
Material
Copper-free aluminum
Frequency rating
50-400 Hz
NEMA configuration
5-20P

Export product specification