Download document () of 20

EP-500616
Model code: XVTL-AW425

XVTL-AW425 . Bracket including fixing material for side connection EP, for W425, 4 pieces

General specifications

Product Name
Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure
Catalog Number
EP-500616
EAN
9010653025788
Product Length/Depth
93 mm
Product Height
64 mm
Product Width
99.5 mm
Product Weight
0.35 kg
Compliances
RoHS conform
Model Code
XVTL-AW425

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.