Photo is representative
Download
Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Stainless steel, Vertical or horizontal, 1"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS31 SS
|
UPC |
662276574151
|
Product Length/Depth |
2.2 in
|
Product Height |
4.25 in
|
Product Width |
1.75 in
|
Product Weight |
2 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class III |
Material |
Stainless steel
|
Gender |
Female
|
Sealing position |
Vertical or horizontal
|
Trade size |
1"
|