Knowledge Search
Download document () of 20

F5842269
Model code: PO-50-P01E-40L

Eaton SENTINEL Filter Bag, PO-50-P01E-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 50 µm, Nominal

General specifications

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5842269
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
Kosher
Halal
ISO 9001
Model Code
PO-50-P01E-40L

Product specifications

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
90 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.