Knowledge Search
Download document () of 20

F5881437
Model code: LT-29-10-A-G (15L)

Eaton LOFTOP Filter Cartridge, LT-29-10-A-G (15L), Melt-blown, Polypropylene, 10.0 µm, 29.25", Code DOE, foamed polyethylene gaskets

General specifications

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5881437
Product Length/Depth
743 mm
Product Weight
0.54 kg
Certifications
ISO 9001
Model Code
LT-29-10-A-G (15L)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Retention rating
10.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
29.25"
Adaptor
DOE with two flat gaskets
Adapter code
DOE
Gasket/O-ring material
Foamed polyethylene gaskets
Operating temperature - max
80 °C
Packaging
15 pcs/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.