Photo is representative
Download
Eaton B-Line series TOLCO Trimline adjustable band hanger, 0.8710" H x 3.4320" L x 1.6920" W, Steel, Pre-galvanized, 650 temp, 1" pipe size
Product Name |
Eaton B-Line series TOLCO Trimline adjustable band hanger
|
Catalog Number |
FIG 200-1-PGL
|
UPC |
782051706604
|
Product Length/Depth |
3.432 in
|
Product Height |
0.871 in
|
Product Width |
1.692 in
|
Product Weight |
0.09 lb
|
Certifications |
cUL Listed
UL Listed |
Type |
Type 10
|
Application |
Design permit hanger adjustment after installation
|
Finish |
Pre-galvanized
|
Material |
Steel
|
Model |
Trimline” adjustable band hanger
|
Operating temperature - max |
650 °F
|
Pipe size - max |
1 in
|