Photo is representative
Download
Eaton B-Line series TOLCO Trimline adjustable band hanger, 1" H x 6.5370" L x 4.2830" W, Steel, Pre-galvanized, 650 temp, 3.5" pipe size
Product Name |
Eaton B-Line series TOLCO Trimline adjustable band hanger
|
Catalog Number |
FIG 200-3-1/2-PGL
|
UPC |
782051706871
|
Product Length/Depth |
6.537 in
|
Product Height |
1 in
|
Product Width |
4.283 in
|
Product Weight |
0.31 lb
|
Certifications |
cUL Listed
UL Listed |
Type |
Type 10
|
Application |
Design permit hanger adjustment after installation
|
Finish |
Pre-galvanized
|
Material |
Steel
|
Model |
Trimline” adjustable band hanger
|
Operating temperature - max |
650 °F
|
Pipe size - max |
3.5 in
|