Download document () of 20

FIG 69 5/8X6 RET STRAP PGL

Eaton B-Line series TOLCO beam clamp retaining strap, Steel, 6" long, Beam clamp retaining strap, Pre-galvanized, .688"

General specifications

Product Name
Eaton B-Line series TOLCO beam clamp retaining strap
Catalog Number
FIG 69 5/8X6 RET STRAP PGL
UPC
782051742794
Product Length/Depth
6 in
Product Height
0.625 in
Product Width
1.25 in
Product Weight
0.15 lb
Certifications
UL/CUL listed

Product specifications

Type
Beam clamp retaining strap
Size
6 inch long
Finish
Pre-galvanized
Material
Steel

Export product specification