 
                                    
                                
                                    
                                        Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 125A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud
| Product Name | 
                                                Eaton Bussmann series high speed cylindrical fuse
                                             | 
| Catalog Number | 
                                                FWH-125B
                                             | 
| EAN | 
                                                5027590020824
                                             | 
| UPC | 
                                                051712795838
                                             | 
| Product Length/Depth | 
                                                91 mm
                                             | 
| Product Height | 
                                                30 mm
                                             | 
| Product Width | 
                                                30 mm
                                             | 
| Product Weight | 
                                                152 g
                                             | 
| Compliances | 
                                                CE Marked
                                             | 
| Certifications | 
                                                UL Recognized  CSA Certified | 
| Model Code | 
                                                125A 500V AC TAG HIGH SPEED FUSE
                                             | 
| Amperage Rating | 
                                                125 A
                                             | 
| Voltage rating | 
                                                500 Vac, 500 Vdc
                                             | 
| Voltage type | 
                                                AC/DC
                                             | 
| Interrupt rating | 
                                                50 kAIC at 500 Vdc  200 kAIC at 1000 Vac | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                3500
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
                                             | 
| Fuse indicator | 
                                                Non Indicating
                                             |