Download document () of 20

FWH-40B
Model code: 40A 500V AC TAG HIGH SPEED FUSE

Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 40A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-40B
EAN
5027590499651
UPC
051712795753
Product Length/Depth
108 mm
Product Height
28 mm
Product Width
90 mm
Product Weight
63.6 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
Model Code
40A 500V AC TAG HIGH SPEED FUSE

Electrical data

Amperage Rating
40 A
Voltage rating
500 Vac, 500 Vdc
Voltage type
AC/DC
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Class
Class aR
Pre arc (I2T)
76
Clearing (I2T)
320
Watt losses
7.5 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.