Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 690 Vac (IEC), 500 Vdc (2-100A), 500 Vac, 1000A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud
| Product Name | 
                                                Eaton Bussmann series high speed cylindrical fuse
                                             | 
| Catalog Number | 
                                                FWP-1000A
                                             | 
| EAN | 
                                                5027590021470
                                             | 
| UPC | 
                                                051712796071
                                             | 
| Product Length/Depth | 
                                                193 mm
                                             | 
| Product Height | 
                                                89 mm
                                             | 
| Product Width | 
                                                89 mm
                                             | 
| Product Weight | 
                                                3082 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                CSA Certified  UL Recognized | 
| Amperage Rating | 
                                                90 A
                                             | 
| Voltage rating | 
                                                700 V (UL)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Interrupt rating | 
                                                50 kAIC at 700 Vdc  200 kAIC Vac 25 kAIC (35-200A) 50 kAIC at 800 Vdc (35-200A 100 kAIC (250-2000A) 450-600A) | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                600000 at 700 V
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
                                             | 
| Fuse indicator | 
                                                Non Indicating
                                             |