Download document () of 20

GFSX1

Eaton Crouse-Hinds series GFSX ground fault circuit interrupter, 20A, 5 mA, Copper-free aluminum, Factory sealed, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series GFSX ground fault circuit interrupter
Catalog Number
GFSX1
UPC
662283374577
Product Length/Depth
3.5 in
Product Height
5.09 in
Product Width
5.91 in
Product Weight
2.36 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Special features
Factory sealed
Amperage Rating
20A
Voltage rating
125 Vac
Ground trip current
5 mA
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.