Eaton Crouse-Hinds series GHG26 safety switch, 20A, Six-pole, 4 x M25 entries, Glass-fibre reinforced polyester, 2 auxiliary contacts (1 NO, 1 NC), 690 Vac
| Product Name | 
                                                Eaton's Crouse-Hinds series GHG26 safety switch
                                             | 
| Catalog Number | 
                                                GHG2622601R0005
                                             | 
| EAN | 
                                                4250217410444
                                             | 
| Product Length/Depth | 
                                                140 mm
                                             | 
| Product Height | 
                                                225 mm
                                             | 
| Product Width | 
                                                156 mm
                                             | 
| Product Weight | 
                                                2.43 kg
                                             | 
| Special features | 
                                                2 auxiliary contacts (1 NO, 1 NC)
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                IEC  IECEx/ATEX | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Amperage Rating | 
                                                20A
                                             | 
| Configuration | 
                                                Six-pole
                                             | 
| Entry size | 
                                                4 x M25
                                             | 
| Material | 
                                                Glass-fibre reinforced polyester
                                             | 
| Voltage rating | 
                                                690 Vac
                                             |