Download document () of 20

GRFX339

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRFX339
UPC
782274449807
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
3.13 in
Product Weight
4.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Blank back boss
Material
Feraloy iron alloy
Mounting method
Surface
Inside depth
3-1/8"
Number of hubs
4
Number of plugs
3
Tap size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.