Download document () of 20

HGLS 12

Eaton Crouse-Hinds series HGLS grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 150°C, Threadless, 6", Set screw

General specifications

Product Name
Eaton Crouse-Hinds series HGLS grounding bushing
Catalog Number
HGLS 12
UPC
784564953766
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Set screw
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#3/0-6 AWG
Temperature rating
150°C
Thread
Threadless
Trade size
6"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.