Photo is representative
Download
Eaton IPM Understand Edition Software, IPM Infrastructure software license key for IPC3000 devices ; perpetual License for 5 power nodes
Product Name |
Eaton IPM software
|
Catalog Number |
INF-U-L-05
|
EAN |
3553340669637
|
Model Code |
IPM Infra - IPC3000: License, 5 nodes
|
Operating system |
Linux
|
Browser support |
|
Graphical user interface |
Fully responsive, HTML 5 & Angular client application
|
Integration |
Open REST API HTTP/HTTPS RESTful API for integration with 3rd party applications
|
Open source software notice |
|
License type |
Perpetual
|
Trial registration |
No
|
Number of devices |
5
|
Security |
Strong session and user access control security
SNMPv3 HTTPS SSH |
Protocol |
SNMP v2c
DNS SNMP v3 SSH DHCP HTTP TCP/IP HTTPS SNMP v1 |