The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 1-01 crimping tool; JBX2OUTLT16
JBXPC2G03FCNDSMR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXPC2G03FCNDSMR
JBXEA2G03FCNDS
Double nut receptacle, IP40, size 2, 3 female contacts; JBXEA2G03FCNDS
JBXEA2G03MSSDS
Double nut receptacle, IP40, size 2, 3 male contacts; JBXEA2G03MSSDS
JBXFH2G03FSNDSR
Straight plug, IP68, size 2, 3 female contacts, cable clamp backshell; JBXFH2G03FSNDSR
JBXFC2G03MCSDSR
Right angle plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFC2G03MCSDSR
JBXFD2G03MSSDSR
Straight plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFD2G03MSSDSR
JBXFH2G003MSNDSR
Straight plug, IP68, size 2, 10 male contacts, cable clamp backshell; JBXFH2G003MSNDSR
JBXEA2G03FCSDS
Double nut receptacle, IP40, size 2, 3 female contacts; JBXEA2G03FCSDS
JBXER2G003FSNDSR
Front mount receptacle, IP40, size 2, 10 female contacts; JBXER2G003FSNDSR
JBXSA2G03FCNDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 3 female contacts; JBXSA2G03FCNDSM
JBXEA2G03MSNDS
Double nut receptacle, IP40, size 2, 3 male contacts; JBXEA2G03MSNDS
JBXFH2G03FCNDSR
Straight plug, IP68, size 2, 3 female contacts, cable clamp backshell; JBXFH2G03FCNDSR
JBXEP2G03FSNDS
Rear mount receptacle, IP40, size 2, 3 female contacts; JBXEP2G03FSNDS
JBXPC2G03FCSDSMR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXPC2G03FCSDSMR
JBXPC2G03MSNDSR
In line cable receptacle, IP40, size 2, 3 male contacts, cable clamp backshell; JBXPC2G03MSNDSR
JBXER2G03MSNDSR
Front mount receptacle, IP40, size 2, 3 male contacts; JBXER2G03MSNDSR
JBXPC2G03FCNDSR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp backshell; JBXPC2G03FCNDSR
JBXFH2G03MSNDSMR
Straight plug, IP68, size 2, 3 male contacts, cable clamp for protective boot; JBXFH2G03MSNDSMR
JBXFD2G03FCNDSR
Straight plug, IP40, size 2, 3 female contacts, cable clamp backshell; JBXFD2G03FCNDSR
JBXEP2G03FSSDS
Rear mount receptacle, IP40, size 2, 3 female contacts; JBXEP2G03FSSDS
JBXFH2G03FCSDSR
Straight plug, IP68, size 2, 3 female contacts, cable clamp backshell; JBXFH2G03FCSDSR
JBXFC2G03FCNDSR
Right angle plug, IP40, size 2, 3 female contacts, cable clamp backshell; JBXFC2G03FCNDSR
JBXFH2G03MCNDSMR
Straight plug, IP68, size 2, 3 male contacts, cable clamp for protective boot; JBXFH2G03MCNDSMR
JBXEP2G03MCNDS
Rear mount receptacle, IP40, size 2, 3 male contacts; JBXEP2G03MCNDS
JBXFD2G03FCSDSMR
Straight plug, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXFD2G03FCSDSMR
JBXEC2G03FCNDS
Double nut receptacle, IP68, size 2, 3 female contacts; JBXEC2G03FCNDS
JBXPC2G03MSSDSR
In line cable receptacle, IP40, size 2, 3 male contacts, cable clamp backshell; JBXPC2G03MSSDSR
JBXFC2G03MCNDSR
Right angle plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFC2G03MCNDSR
JBXPC2G003FSNDSR
In line cable receptacle, IP40, size 2, 10 female contacts, cable clamp backshell; JBXPC2G003FSNDSR
JBXER2G03MCSDSR
Front mount receptacle, IP40, size 2, 3 male contacts; JBXER2G03MCSDSR
JBXEA2G003FSSDS
Double nut receptacle, IP40, size 2, 10 female contacts; JBXEA2G003FSSDS
JBXFH2G003FSSDSMR
Straight plug, IP68, size 2, 10 female contacts, cable clamp for protective boot; JBXFH2G003FSSDSMR
JBXFD2G003FSNDSR
Straight plug, IP40, size 2, 10 female contacts, cable clamp backshell; JBXFD2G003FSNDSR
JBXFD2G03MCNDSMR
Straight plug, IP40, size 2, 3 male contacts, cable clamp protective boot; JBXFD2G03MCNDSMR
JBXEP2G003FSSDS
Rear mount receptacle, IP40, size 2, 10 female contacts; JBXEP2G003FSSDS
JBXPC2G003MSSDSMR
In line cable receptacle, IP40, size 2, 10 male contacts, cable clamp protective boot; JBXPC2G003MSSDSMR
JBXEC2G003FSSDS
Double nut receptacle, IP68, size 2, 10 female contacts; JBXEC2G003FSSDS
JBXFD2G03MSNDSR
Straight plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFD2G03MSNDSR
JBXPC2G03FCSDSR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp backshell; JBXPC2G03FCSDSR
JBXHH2G03MCSDSR
Front mount extended receptacle, IP68, size 2, 3 male contacts; JBXHH2G03MCSDSR
JBXER2G03FSNDSR
Front mount receptacle, IP40, size 2, 3 female contacts; JBXER2G03FSNDSR
JBXFD2G03FSSDSMR
Straight plug, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXFD2G03FSSDSMR
JBXSA2G03MCNDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 3 male contacts; JBXSA2G03MCNDSM
JBXPC2G003FSSDSMR
In line cable receptacle, IP40, size 2, 10 female contacts, cable clamp protective boot; JBXPC2G003FSSDSMR
JBXEC2G003FSNDS
Double nut receptacle, IP68, size 2, 10 female contacts; JBXEC2G003FSNDS
JBXFH2G03MSSDSR
Straight plug, IP68, size 2, 3 male contacts, cable clamp backshell; JBXFH2G03MSSDSR
JBXEC2G03FSSDS
Double nut receptacle, IP68, size 2, 3 female contacts; JBXEC2G03FSSDS
JBXPC2G003MSNDSMR
In line cable receptacle, IP40, size 2, 10 male contacts, cable clamp protective boot; JBXPC2G003MSNDSMR
JBXER2G003FSSDSR
Front mount receptacle, IP40, size 2, 10 female contacts; JBXER2G003FSSDSR
JBXFD2G03MSSDSMR
Straight plug, IP40, size 2, 3 male contacts, cable clamp protective boot; JBXFD2G03MSSDSMR
JBXPC2G03FCNDSMR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXPC2G03FCNDSMR
JBXEA2G03FCNDS
Double nut receptacle, IP40, size 2, 3 female contacts; JBXEA2G03FCNDS
JBXEA2G03MSSDS
Double nut receptacle, IP40, size 2, 3 male contacts; JBXEA2G03MSSDS
JBXFH2G03FSNDSR
Straight plug, IP68, size 2, 3 female contacts, cable clamp backshell; JBXFH2G03FSNDSR
JBXFC2G03MCSDSR
Right angle plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFC2G03MCSDSR
JBXFD2G03MSSDSR
Straight plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFD2G03MSSDSR
JBXFH2G003MSNDSR
Straight plug, IP68, size 2, 10 male contacts, cable clamp backshell; JBXFH2G003MSNDSR
JBXEA2G03FCSDS
Double nut receptacle, IP40, size 2, 3 female contacts; JBXEA2G03FCSDS
JBXER2G003FSNDSR
Front mount receptacle, IP40, size 2, 10 female contacts; JBXER2G003FSNDSR
JBXSA2G03FCNDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 3 female contacts; JBXSA2G03FCNDSM
JBXEA2G03MSNDS
Double nut receptacle, IP40, size 2, 3 male contacts; JBXEA2G03MSNDS
JBXFH2G03FCNDSR
Straight plug, IP68, size 2, 3 female contacts, cable clamp backshell; JBXFH2G03FCNDSR
JBXEP2G03FSNDS
Rear mount receptacle, IP40, size 2, 3 female contacts; JBXEP2G03FSNDS
JBXPC2G03FCSDSMR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXPC2G03FCSDSMR
JBXPC2G03MSNDSR
In line cable receptacle, IP40, size 2, 3 male contacts, cable clamp backshell; JBXPC2G03MSNDSR
JBXER2G03MSNDSR
Front mount receptacle, IP40, size 2, 3 male contacts; JBXER2G03MSNDSR
JBXPC2G03FCNDSR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp backshell; JBXPC2G03FCNDSR
JBXFH2G03MSNDSMR
Straight plug, IP68, size 2, 3 male contacts, cable clamp for protective boot; JBXFH2G03MSNDSMR
JBXFD2G03FCNDSR
Straight plug, IP40, size 2, 3 female contacts, cable clamp backshell; JBXFD2G03FCNDSR
JBXEP2G03FSSDS
Rear mount receptacle, IP40, size 2, 3 female contacts; JBXEP2G03FSSDS
JBXFH2G03FCSDSR
Straight plug, IP68, size 2, 3 female contacts, cable clamp backshell; JBXFH2G03FCSDSR
JBXFC2G03FCNDSR
Right angle plug, IP40, size 2, 3 female contacts, cable clamp backshell; JBXFC2G03FCNDSR
JBXFH2G03MCNDSMR
Straight plug, IP68, size 2, 3 male contacts, cable clamp for protective boot; JBXFH2G03MCNDSMR
JBXEP2G03MCNDS
Rear mount receptacle, IP40, size 2, 3 male contacts; JBXEP2G03MCNDS
JBXFD2G03FCSDSMR
Straight plug, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXFD2G03FCSDSMR
JBXEC2G03FCNDS
Double nut receptacle, IP68, size 2, 3 female contacts; JBXEC2G03FCNDS
JBXPC2G03MSSDSR
In line cable receptacle, IP40, size 2, 3 male contacts, cable clamp backshell; JBXPC2G03MSSDSR
JBXFC2G03MCNDSR
Right angle plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFC2G03MCNDSR
JBXPC2G003FSNDSR
In line cable receptacle, IP40, size 2, 10 female contacts, cable clamp backshell; JBXPC2G003FSNDSR
JBXER2G03MCSDSR
Front mount receptacle, IP40, size 2, 3 male contacts; JBXER2G03MCSDSR
JBXEA2G003FSSDS
Double nut receptacle, IP40, size 2, 10 female contacts; JBXEA2G003FSSDS
JBXFH2G003FSSDSMR
Straight plug, IP68, size 2, 10 female contacts, cable clamp for protective boot; JBXFH2G003FSSDSMR
JBXFD2G003FSNDSR
Straight plug, IP40, size 2, 10 female contacts, cable clamp backshell; JBXFD2G003FSNDSR
JBXFD2G03MCNDSMR
Straight plug, IP40, size 2, 3 male contacts, cable clamp protective boot; JBXFD2G03MCNDSMR
JBXEP2G003FSSDS
Rear mount receptacle, IP40, size 2, 10 female contacts; JBXEP2G003FSSDS
JBXPC2G003MSSDSMR
In line cable receptacle, IP40, size 2, 10 male contacts, cable clamp protective boot; JBXPC2G003MSSDSMR
JBXEC2G003FSSDS
Double nut receptacle, IP68, size 2, 10 female contacts; JBXEC2G003FSSDS
JBXFD2G03MSNDSR
Straight plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFD2G03MSNDSR
JBXPC2G03FCSDSR
In line cable receptacle, IP40, size 2, 3 female contacts, cable clamp backshell; JBXPC2G03FCSDSR
JBXHH2G03MCSDSR
Front mount extended receptacle, IP68, size 2, 3 male contacts; JBXHH2G03MCSDSR
JBXER2G03FSNDSR
Front mount receptacle, IP40, size 2, 3 female contacts; JBXER2G03FSNDSR
JBXFD2G03FSSDSMR
Straight plug, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXFD2G03FSSDSMR
JBXSA2G03MCNDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 3 male contacts; JBXSA2G03MCNDSM
JBXPC2G003FSSDSMR
In line cable receptacle, IP40, size 2, 10 female contacts, cable clamp protective boot; JBXPC2G003FSSDSMR
JBXEC2G003FSNDS
Double nut receptacle, IP68, size 2, 10 female contacts; JBXEC2G003FSNDS
JBXFH2G03MSSDSR
Straight plug, IP68, size 2, 3 male contacts, cable clamp backshell; JBXFH2G03MSSDSR
JBXEC2G03FSSDS
Double nut receptacle, IP68, size 2, 3 female contacts; JBXEC2G03FSSDS
JBXPC2G003MSNDSMR
In line cable receptacle, IP40, size 2, 10 male contacts, cable clamp protective boot; JBXPC2G003MSNDSMR
JBXER2G003FSSDSR
Front mount receptacle, IP40, size 2, 10 female contacts; JBXER2G003FSSDSR
JBXFD2G03MSSDSMR
Straight plug, IP40, size 2, 3 male contacts, cable clamp protective boot; JBXFD2G03MSSDSMR
| Distributor | Available Qty. | Location Type | BuyNow.TableColLabelLink |
|---|
Product specifications