Download document () of 20

JBXEA1G10FSNDS

Double nut receptacle, IP40, size 1, 10 female contacts; JBXEA1G10FSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G10FSNDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.32 g
Compliances
UL 1977

Product specifications

Current rating
2.5 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
2.5 A UL
Test voltage
300 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
10
Plating
Black Anodized
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
10
Nut material
Aluminium
Salt spray
96 hour

Export product specification