Download document () of 20

JBXER2G02FCSDSR

Front mount receptacle, IP40, size 2, 2 female contacts; JBXER2G02FCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G02FCSDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
14.97 g
Compliances
UL 1977

Product specifications

Current rating
30 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
30 A UL
Test voltage
1000 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Nickel Chrome
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
2
Nut material
Aluminium
Salt spray
48 hour

Export product specification