Download document () of 20

JBXEZ0G08FPSDSR

PCB rear mount receptacle with pins, IP40, size 0, 8 female contacts; JBXEZ0G08FPSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEZ0G08FPSDSR
Product Length/Depth
23 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
8.73 g
Compliances
UL 1977

Product specifications

Current rating
2 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
2 A UL
Test voltage
190 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Plating
Nickel Chrome
Shell material
Brass
Shell size
0
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
8
Salt spray
48 hour

Export product specification