Download document () of 20

JBXFD1G12FSNDSMR

Straight plug, IP40, size 1, 12 female contacts, cable clamp protective boot; JBXFD1G12FSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD1G12FSNDSMR
Product Length/Depth
44 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
16.18 g
Compliances
UL 1977

Product specifications

Current rating
2.5 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
2.5 A UL
Test voltage
170 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
12
Salt spray
96 hour

Export product specification