Download document () of 20

JBXFD2G02FCNDSMR

Straight plug, IP40, size 2, 2 female contacts, cable clamp protective boot; JBXFD2G02FCNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD2G02FCNDSMR
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
26.17 g
Compliances
UL 1977

Product specifications

Current rating
30 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
30 A UL
Test voltage
1000 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
2
Salt spray
96 hour

Export product specification