Download document () of 20

JBXFD3G03MCSDSMR

Straight plug, IP40, size3, 3 male contacts, cable clamp protective boot; JBXFD3G03MCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD3G03MCSDSMR
Product Length/Depth
61 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
46.05 g
Compliances
UL 1977

Product specifications

Current rating
25 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
25 A UL
Test voltage
1600 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plating
Nickel Chrome
Plug type
Straight Plug
Shell material
Brass
Shell size
3
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Salt spray
48 hour

Export product specification