Straight plug, IP68, size 0, 2 male contacts, cable clamp for protective boot; JBXFH0G02MSSDSMR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFH0G02MSSDSMR
|
| Product Length/Depth |
38 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
9.75 g
|
| Compliances |
UL 1977
|
| Current rating |
10 A UL
|
| Fitted with: |
Shielding
|
| Environmental conditions |
REACH
RoHS |
| Test current |
10 A UL
|
| Test voltage |
660 V UL
|
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland With Optional Boot
|
| Connector accessory option |
Delivered with connector
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Pin (Male)
|
| Contact type |
Solder Cup
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP68
|
| Layout |
2
|
| Plating |
Nickel Chrome
|
| Plug type |
Straight Plug
|
| Shell material |
Brass
|
| Shell size |
0
|
| Mating cycles |
5000
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
2
|
| Salt spray |
48 hour
|