Download document () of 20

JBXFH2G12FCNDSMR

Straight plug, IP68, size 2, 12 female contacts, cable clamp for protective boot; JBXFH2G12FCNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G12FCNDSMR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
28.04 g
Compliances
UL 1977

Product specifications

Current rating
7 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
7 A UL
Test voltage
830 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Layout
12
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
12
Salt spray
96 hour

Export product specification