Download document () of 20

JBXHC0G06FPNDSR

Rear mount receptacle, IP68, size 0, 6 female contacts; JBXHC0G06FPNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHC0G06FPNDSR
Product Length/Depth
18.8 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
13.68 g
Compliances
UL 1977

Product specifications

Current rating
2.5 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
2.5 A UL
Test voltage
320 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP68
Layout
6
Plating
Black Anodized
Shell material
Brass
Shell size
0
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
6
Nut material
Aluminium
Salt spray
96 hour

Export product specification