Download document () of 20

JW4

Fuse-carrier, low voltage, 630 A, AC 415 V, BS88/J, BS, IEC, 92 mm centers

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse carrier assembly
Catalog Number
JW4
EAN
5027590099370
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
BS88
IEC

Electrical data

Amperage Rating
630 A

Compatible Bussmann series fuse

Fuse type
MJ31
RJ31
SJ31
SJ28

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.