Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 4"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
LB107
|
UPC |
782274516400
|
Product Length/Depth |
12.69 in
|
Product Height |
7.06 in
|
Product Width |
5.25 in
|
Product Weight |
16.05 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
4"
|
Shape |
LB
|