Download document () of 20

LT100G SA

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Aluminum, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT100G SA
UPC
784564341006
Product Length/Depth
2.25 in
Product Height
2.5 in
Product Width
1.75 in
Product Weight
0.38 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Aluminum
Conduit type
FMC
Connector type
Straight
Ground lug material
Aluminum
Insulator
Non-insulated
Lug size
#4-14 AWG
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.