Download document () of 20

LTBK20045

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 45° angle, Insulated, Malleable iron, Low profile, 2"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK20045
UPC
784564000408
Product Length/Depth
3.91 in
Product Height
5.66 in
Product Width
5.66 in
Product Weight
1.55 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Low profile
Material
Malleable iron
Conduit type
FMC
Connector type
45° angle
Insulator
Insulated
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.