Download document () of 20

LUM10972

Eaton CrystalWay pictogram, PRO, U/R top right arrow, 30 m ISO7010-E002

General specifications

Product Name
Eaton CrystalWay pictogram
Catalog Number
LUM10972
EAN
3660191607180
Product Length/Depth
300.2 mm
Product Height
0.175 mm
Product Width
151.8 mm
Product Weight
0.011 kg
Compliances
CE marking
Certifications
CE

Product specifications

Viewing distance
30 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.175 mm
Double-sided
False
Direction
Upstairs right
Direction of the arrow
Upper Right - ISO 7010
Product branding
Eaton

Export product specification

Material safety data sheet (MSDS)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.