Download document () of 20

MR2E4BC120A

Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle, 13A, #16 AWG, Male receptacle, external thread, 1/2"-14 NPT, Passive, Zinc, Two-pole, Style I, 12 in cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle
Catalog Number
MR2E4BC120A
UPC
662275952103
Product Length/Depth
1.03 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
4
6P
3
1
13
Ingress protection (IP) ratings
IP68
Amperage Rating
13 A
Number of poles
Two-pole
Cable/wire size
#16 AWG
Cable length
12 in
Connector type
Passive
Gender
Male
Material
Zinc
Style
Style I
Configuration
Male receptacle, external thread, 1/2"-14 NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.