Download document () of 20

N030-100-STR

RJ45 Modular Connector for Round Stranded UTP Conductor 4-Pair Cat5e, 100 Pack

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N030-100-STR
UPC
037332206060
Product Length/Depth
2 in
Product Height
4.3 in
Product Width
2.4 in
Product Weight
0.4 lb
Compliances
RoHS

Product specifications

Type
RJ45 Plug
Package Contents
(100) RJ45 Modular Connectors, Cat5e
System Requirements
Cat5/5e
Product Highlights
Premium data transfer through 15μm gold-plated contacts
Works with most RJ45 crimping tools (excluding AMP)
100 Cat5e RJ45 modular plugs in an easy-to-pack jar
Reduces near-end crosstalk (NEXT) with staggered nose pattern
For use with Cat5e round stranded UTP conductor 4-pair cable
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 158°F (-40° to 70°C)
Storage Temperature
-40° to 158°F (-40° to 70°C)
Operating Temperature
-40° to 158°F (-40° to 70°C)

Export product specification