Download document () of 20

N030-100

RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N030-100
UPC
037332173188
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.35 lb
Compliances
RoHS
TAA Compliant

Product specifications

Type
RJ45 Plug
Package Contents
100pc RJ45 Solid Conductor Round Opening RJ45 Plugs
System Requirements
Cat5/5e
Product Highlights
50 Micron Gold Contacts
Can be used for Solid or Stranded Conductor Wire
RJ45 Plug for Solid Conductor 4-pair Round Cat5e cable
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e

Export product specification