Download document () of 20

N042AB-004-IVG

Safe-IT 4-Port Single-Gang Keystone Wall Plate, Antibacterial, Ivory Gloss, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT keystone faceplate
Catalog Number
N042AB-004-IVG
UPC
037332269157
Product Length/Depth
0.44 in
Product Height
4.84 in
Product Width
3.11 in
Product Weight
0.08 lb
Compliances
REACH
RoHS
Certifications
CSA certified
cUL Listed
UL Listed

Product specifications

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Accessory/spare part type
Wall Plate
Color
Ivory
Product Features
Antibacterial
TAA Compliant
Product Highlights
Made with antibacterial material proven effective in inhibiting E. coli and staph
Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
High-impact plastic construction designed to blend in with your home/office decor
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat5/5e
HDMI
Cat6
USB 2.0 (High Speed)
Cat6a
DisplayPort
HDBaseT
Material
ABS (ABS-764)
Finish
Gloss
Number of Ports
4

Export product specification