2Port DIN Rail Mounting Metal Module for a Snap-in Keystone Jack or in-line coupler
Product Name |
Eaton Tripp Lite series mounting module
|
Catalog Number |
N063-002
|
Product Length/Depth |
1.64 in
|
Product Height |
2.12 in
|
Product Width |
1.94 in
|
Product Weight |
0.05 lb
|
Compliances |
TAA Compliant
UKCA RoHS CE Marked REACH |
Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
Storage Humidity Range |
10% to 85% RH, (Non-Condensing)
|
Color |
Silver
|
Panel Applications |
Ethernet
|
Product Features |
Keystone Jacks
TAA Compliant DIN Mountable |
Product Highlights |
Built-in mounting clip attaches to standard 35 mm DIN rail with no tools needed
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Heavy-duty metal construction ideal for industrial Ethernet network applications Dual blank cutouts compatible with all keystone jacks and couplers |
SideA Connector1 |
KEYSTONE JACK CUTOUT
|
Operating Temperature |
-13° to 122°F (-25° to 50°C)
|
Operating Temperature Range |
-13° to 122°F (-25° to 50°C)
|
Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
Technology |
Cat6
Cat5/5e Cat6a |
Primary Form Factor |
DIN-Rail
|
Material |
SUS304 & SPCC NI PLATE (METAL)
|
Number of Ports |
2
|