Download document () of 20

N063-008-ENC

8Port DIN Rail Mounting Keystone Panel with Grounding, for a Snap-in Keystone Jack or in-line coupler

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N063-008-ENC
UPC
037332276933
Product Length/Depth
3.1 in
Product Height
6.06 in
Product Width
2.19 in
Product Weight
0.44 lb
Compliances
UKCA
REACH
CE Marked
RoHS
TAA Compliant

Product specifications

Type
DIN Rail
Operating Humidity Range
10% to 85% RH, Non-Condesning
Storage Humidity Range
10% to 85% RH, (Non-Condensing)
Color
Black
Silver
Panel Applications
Ethernet
Product Features
Keystone Jacks
Numbered Ports
TAA Compliant
DIN Mountable
Product Highlights
Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
8 front blank cutouts compatible with all keystone jacks and couplers
Rugged metal front construction with plastic rear frame for industrial applications
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Numbered ports allow at-a-glance identification of cable connections
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
-13° to 122°F (-25° to 50°C)
Operating Temperature Range
-13° to 122°F (-25° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Technology
Cat5/5e
Cat6
Cat6a
Primary Form Factor
DIN-Rail
Material
Plastic (PC FR) & Metal (SPCC/FE)
Number of Ports
8

Export product specification